10.2.3 Changing Master Key Identifier
This operation is used to change the hint to remember the master key.

If the Master Key Identifier is not set during the initial configuration, it automatically takes the default value.
To change the Master Key Identifier, the Master key should be provided.
Note: When SED Encryption status is "Waiting on Controller Password", the Change Master Key Identifier check box is disabled until the controller password is supplied.