7.8 Working with Mirrored Arrays
maxView Storage Manager allows you to split a mirrored array and then recombine it. This process entails splitting a RAID 1, RAID 1(Triple), RAID 10 or RAID 10(Triple) array into two identical new arrays consisting of RAID 0 logical drives. Arrays with other RAID configurations cannot be split.
To create a split mirror backup, see Creating a Split Mirror Backup.
To use the backup array to restore the primary array with its original contents, see Re-mirroring, Rolling Back, or Reactivating a Split Mirror Backup.