3.2 Installing on Red Hat, Citrix XenServer, CentOS, or SUSE Linux
- Open a shell window, then change to the directory where the Linux installer package is located (see Download the Installation Package for details).
-
Run the .bin file for your operating system
version (x.xx-xxxxx=version-build number):
Option Description Linux 64-bit ./StorMan-X.XX-XXXXX.x86_64.bin -
When prompted for configuration details, enter one of the following:
Desktop Web Application Mode: [default: No]
Note: Desktop web application mode does not install the services. It disables remote system management from the GUI.Standalone Mode: [default: No]
Note: Standalone Mode disables remote system management from the GUI. maxView Storage Manager displays the system name as "localhost", and events as "127.0.0.1/localhost". -
Repeat these steps to install maxView Storage Manager on every
Linux system that will be part of your storage space.
When the installation completes a confirmation message is displayed and the maxView Storage Manager icon is placed on your desktop.