2.3 Browser Support
To run the maxView Storage Manager GUI, each system in your storage space must be running one of these Web browsers:
- Microsoft® Edge browser for Windows 10
- Google® Chrome™ 32 or newer
- Mozilla Firefox® 31 or newer
Note: The ideal resolution for the best view of the maxView Storage
Manager is 1920 x 1080 ppi. The recommended display scaling setting and browser zoom setting
is 100%.