5.2.1 ‘Local’ or ‘Remote’?
Whenever you're working in maxView Storage Manager, the system that you're working on is the local system. All other systems in your storage space are remote systems. ‘Local’ and ‘remote’ are relative terms, as shown in the following figure—when you are working on system A (local system), system B is a remote system; when you are working on system B (local system), system A is a remote system.
For the purposes of this guide, the ‘local system’ is the management system.