13.2.1.1 What Do the Event Status Icons Mean?
|
Icon |
Status |
Examples |
|---|---|---|
|
Information |
The local system successfully connected to a remote system. A logical drive was created. A hot spare was deleted. | |
|
Warning |
A logical drive is in a degraded state. A disk drive is being rebuilt. A controller is not responding to an enclosure. | |
|
Error |
A controller has failed. A logical drive has failed. A disk drive or hot spare has failed. An enclosure is overheating. Multiple fans or power supplies within an enclosure have failed. An enclosure is not responding. |