3.1.2 Download the Installation Package

Complete these steps to download the installation package for your operating system(s):
  1. Open a browser window, then type www.microchip.com/en-us/adaptec in the address bar.
  2. Select your controller family and controller model.
  3. Select Storage Manager Downloads, then select the appropriate installer package from the list; for instance, maxView Storage Manager for Windows x64 or maxView Storage Manager for Linux.
  4. Click Download Now and accept the license agreement.
  5. When the download completes, extract the package contents to a temporary location on your machine.
    Note: See the Release Notes for a complete list of installer packages for the supported operating systems.