2.2.1 About maxView Redfish Server

The maxView Redfish Server is a CivetWeb-based implementation. On Windows® and Linux® systems, the Redfish Server manages the hardware, monitors the controllers in your system and provides notifications to maxView Storage Manager. The maxView Redfish Server is installed automatically with the maxView Storage Manager.