18.2 PPS Inputs
Each digital peripheral has a dedicated PPS Peripheral Input Selection (xxxPPS) register with which the input pin to the peripheral is selected. Devices that have 20 leads or less (8/14/16/20) allow PPS routing to any I/O pin, while devices with 28 leads or more allow PPS routing to I/Os contained within two ports (see the table below).
Multiple peripherals can operate from the same source simultaneously. Port reads always return the pin level regardless of peripheral PPS selection. If a pin also has analog functions associated, the ANSEL bit for that pin must be cleared to enable the digital input buffer.
| Peripheral | PPS Input Register | Register Reset Value at POR | ||
|---|---|---|---|---|
| 8-Pin Devices | 14/16-Pin Devices | 20-Pin Devices | ||
| External Interrupt | INTPPS | ‘b000
010 | ||
| Timer0 Clock | T0CKIPPS | ‘b000
010 | ||
| Timer1 Clock | T1CKIPPS | ‘b000
101 | ||
| Timer1 Gate | T1GPPS | ‘b000
100 | ||
| Timer2 Input | T2INPPS | ‘b000
101 | ||
| CCP1 | CCP1PPS | ‘b000 101 | ‘b010
101 | |
| CCP2 | CCP2PPS | ‘b000 101 | ‘b010
011 | |
| CLCIN0 | CLCIN0PPS | ‘b000 011 | ‘b010 011 | ‘b000 010 |
| CLCIN1 | CLCIN1PPS | ‘b000 101 | ‘b010 100 | ‘b010 011 |
| CLCIN2 | CLCIN2PPS | ‘b000 001 | ‘b010 001 | ‘b001 100 |
| CLCIN3 | CLCIN3PPS | ‘b000 000 | ‘b000 101 | ‘b001 101 |
| SCL1/SCK1 | SSP1CLKPPS(1) | ‘b000 001 | ‘b010 000 | ‘b001 110 |
| SDA1/SDI1 | SSP1DATPPS(1) | ‘b000 010 | ‘b010 001 | ‘b001 100 |
| SS1 | SSP1SSPPS | ‘b000 011 | ‘b010 011 | ‘b010 110 |
| RX1/DT1 | RX1PPS | ‘b000 001 | ‘b010 101 | ‘b001 101 |
| CK1 | CK1PPS | ‘b000 000 | ‘b010 100 | ‘b001 111 |
| ADC Conversion Trigger | ADACTPPS | ‘b000 101 | ‘b010
010 | |
| CLBIN0 | CLBIN0PPS | ‘b000 011 | ‘b010 011 | ‘b000 010 |
| CLBIN1 | CLBIN1PPS | ‘b000 101 | ‘b010 100 | ‘b010 011 |
| CLBIN2 | CLBIN2PPS | ‘b000 001 | ‘b010 001 | ‘b001 100 |
| CLBIN3 | CLBIN3PPS | ‘b000 000 | ‘b000 101 | ‘b001 101 |
- Bidirectional pin. The corresponding output must select the same pin.