19.8 Scanning Modes
The interaction of the scanner with system operation is determined by the Scanner Memory
Access Mode Select (MD) and Scanner Dedicated Peripheral Select (DPS) bits.
The DPS bit determines which peripheral the scanner interacts with. When DPS =
'1', the scanner selects the CLB; when DPS = '0',
the scanner selects the CRC.
The MD bits determine the operation of the scanner. The following modes are determined by
the MD bits:
- Concurrent mode
- Burst mode
- Peek mode
- Triggered mode