26.11 Register Definitions: PWM Control

Long bit name prefixes for the PWM peripherals are shown in the table below. Refer to the “Long Bit Names” section for more information.

Table 26-3. PWM Bit Name Prefixes
PeripheralBit Name Prefix
PWM1PWM1
PWM2PWM2