20.4.2 PMD1

PMD Control Register 1
Name: PMD1
Offset: 0x010D

Bit 76543210 
  CCP2MDCCP1MD  TMR2MD TMR1MD 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 6 – CCP2MD Disable CCP2 Module

ValueDescription
1 CCP2 module disabled
0 CCP2 module enabled

Bit 5 – CCP1MD Disable CCP1 Module

ValueDescription
1 CCP1 module disabled
0 CCP1 module enabled

Bit 2 – TMR2MD Disable Timer TMR2

ValueDescription
1 TMR2 module disabled
0 TMR2 module enabled

Bit 0 – TMR1MD Disable Timer TMR1

ValueDescription
1 TMR1 module disabled
0 TMR1 module enabled