28.8.6 CLCnSEL2
| Name: | CLCnSEL2 |
| Offset: | 0x0690 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| D3S[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | x | x | x | x | x | x | x | ||
Bits 6:0 – D3S[6:0] CLCn Data3 Input Selection
| Reset States: |
|
| Value | Description |
|---|---|
| n | Refer to the CLC Input Selection table for input selections |