41.4.8 8-Bit DAC Specifications

Table 41-14. 8-bit Digital-to-Analog Converter

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
DSB01VLSBStep Size—(VDACREF+-VDACREF-)/256—V
DSB02VACCAbsolute Accuracy(1)-1.5—1.5LSb
DSB03*RUNITUnit Resistor Value—20—kΩ
DSB04*TSTSettling Time(2)—10—μs
DSB06INLIntegral Nonlinearity——±1.4LSb
DSB07DNLDifferential Nonlinearity——±1LSb
DSB08EOFFOffset Error——±1LSb
DSB09EGNGain Error——±2LSb

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Absolute accuracy = Offset Error + Gain Error + DAC Buffer Error (EOFF + EGN + VDBO)
  2. Settling time measured while DACR[7:0] transitions from ‘b00000000 to ‘b11111111