24.5.2 CCPxCAP
| Name: | CCPxCAP |
| Offset: | 0x040F,0x0413 |
Capture Trigger Input Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CTS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CTS[3:0] Capture Trigger Input Selection
| CTS Value | Source |
|---|---|
1111-1101 | Reserved |
1100 | CLB_BLE[18] |
1011 | CLB_BLE[17] |
1010 | CLB_BLE[16] |
1001 | CLB_BLE[15] |
1000 | CLB_BLE[14] |
0111 | CLC4_OUT |
0110 | CLC3_OUT |
0101 | CLC2_OUT |
0100 | CLC1_OUT |
0011 | IOC Interrupt |
0010 | C2_OUT |
0001 | C1_OUT |
0000 | Pin selected by CCPxPPS |