29.5.1.1 CLB PPS Output Selections via the Configuration Interface
The Configuration Interface provides the CLB Output 'n' Selection latches which can be programmed to select one of four unique BLE outputs to each of the PPS outputs (see Figure 29-11).