23.10.5 TxCLKCON

Timer Clock Source Selection Register
Name: TxCLKCON
Offset: 0x0390

Bit 76543210 
    CS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – CS[4:0] Timer Clock Source Selection

Table 23-3. Clock Source Selection
CSClock Source
11111-10100Reserved
10011CLB_BLE[10]
10010CLB_BLE[9]
10001CLB_BLE[8]
10000CLB_BLE[7]
01111CLC4_OUT
01110CLC3_OUT
01101CLC2_OUT
01100CLC1_OUT
01011-01001Reserved
01000EXTOSC
00111Reserved
00110MFINTOSC (32 kHz)
00101MFINTOSC (500 kHz)
00100LFINTOSC
00011HFINTOSC
00010FOSC
00001FOSC/4
00000Pin selected by T2INPPS