29.9.1 CLBCON
| Name: | CLBCON |
| Offset: | 0x050C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | BUSY | ||||||||
| Access | R/W | R | |||||||
| Reset | 0 | 0 |
Bit 7 – EN CLB Software Enable
| Value | Description |
|---|---|
| 1 | CLB module is enabled |
| 0 | CLB module is disabled |
Bit 0 – BUSY CLBSWIN Register Input Busy
| Value | Description |
|---|---|
| 1 | CLBSWIN register is being synchronized and should not be modified |
| 0 | CLBSWIN register can be modified |