23.10.6 TxRST

Name: TxRST
Offset: 0x0391

Timer External Reset Signal Selection Register

Bit 76543210 
    RSEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – RSEL[4:0] External Reset Source Selection

Table 23-4. External Reset Sources
RSELReset Source
11111Reserved
11110PWM2_OUT
11101PWM1_OUT
11100CLB_BLE[14]
11011CLB_BLE[13]
11010CLB_BLE[12]
11001CLB_BLE[11]
11000CLB_BLE[10]
10111CLB_BLE[9]
10110CLB_BLE[8]
10101CLB_BLE[7]
10100CLC4_OUT
10011CLC3_OUT
10010CLC2_OUT
10001CLC1_OUT
10000Reserved
01111C2_OUT
01110C1_OUT
01101-00110Reserved
00101CCP2_OUT
00100CCP1_OUT
00011-00001Reserved
00000Pin selected by T2INPPS