37.6 Charge Pump Ready
The Charge Pump Ready Status (CPRDY) bit indicates whether or
not the charge pump is ready for use. When CPRDY is set (CPRDY =
1
), the charge pump has reached a
steady-state operation and is ready for use. When CPRDY is clear
(CPRDY = 0
), the charge pump is either in the
OFF state or has not reached a steady-state operation.