41.4.15 EUSART Synchronous Receive Requirements
| Standard Operating Conditions (unless otherwise stated) | ||||||
|---|---|---|---|---|---|---|
| Param. No. | Sym. | Characteristic | Min. | Max. | Units | Conditions |
| US125 | TDTV2CKL |
SYNC RCV (Host and Client) Data-setup before CK ↓ (DT hold time) | — | — | ns | |
| US126 | TCKL2DTL | Data-hold after CK ↓ (DT hold time) | — | — | ns | |
Note: Refer to the “Load
Conditions” figure for load conditions.