24.4.8 Changes in System Clock Frequency
The PWM frequency is derived from the system clock frequency. Any changes in the system clock frequency will result in changes to the PWM frequency. See the “OSC - Oscillator Module (with Fail-Safe Clock Monitor)” chapter for additional details.