33.4 Comparator Hysteresis
A selectable amount of separation voltage can be added to the input pins of each comparator to provide a hysteresis function to the overall operation. Hysteresis is enabled by setting the HYS bit.
See the “Comparator Specifications” section for more information.