2.2 Design Documentation and Relevant Links
The following list contains links to the most relevant documents and software for the PIC16F18446 Curiosity Nano Board:
- MPLAB® X IDE - MPLAB X IDE is a software program that runs on a PC (Windows®, Mac OS®, Linux®) to develop applications for Microchip microcontrollers and digital signal controllers. It is called an Integrated Development Environment (IDE) because it provides a single integrated “environment” to develop code for embedded microcontrollers.
- MPLAB® Code Configurator - MPLAB Code Configurator (MCC) is a free software plug-in that provides a graphical interface to configure peripherals and functions specific to your application.
- Microchip Sample Store - Microchip sample store where you can order samples of devices.
- MPLAB Data Visualizer - MPLAB Data Visualizer is a program used for processing and visualizing data. The Data Visualizer can receive data from various sources such as serial ports and on-board debugger’s Data Gateway Interface, as found on Curiosity Nano and Xplained Pro boards.
- Microchip PIC® and AVR® Examples - Microchip PIC and AVR Device Examples is a collection of examples and labs that use Microchip development boards to showcase the use of PIC and AVR device peripherals.
- Microchip PIC® and AVR® Solutions - Microchip PIC and AVR Device Solutions contains complete applications for use with Microchip development boards, ready to be adapted and extended.
- PIC16F18446 Curiosity Nano website - Kit information, latest user guide, and design documentation.
- PIC16F18446 Curiosity Nano on microchipDIRECT - Purchase this kit on microchipDIRECT.