1 MPLAB® Harmony Smart Energy Meters And More Application Examples

The following applications are provided to demonstrate the typical usage models of the PHY and full-stack layers of the Meters And More communication stack provided by Microchip.

NamePathDescription
PHY Tx Test Console\smartenergy_metersandmore_apps\apps\phy_apps\phy_tx_test_consoleThe PHY Tx Test Console is an application example that demonstrates the complete transmission performance of the Microchip Meters And More PHY Layer, avoiding timing limitations in the PC host. This application can also be configured to act as a PLC Sniffer to monitor traffic.
Host Interface Modem App\smartenergy_metersandmore_apps\apps\modem_app\metersandmore_modem_hiMeters And More Host Interface Modem Application is a Modem implementation of a Meters And More Node, implementing the standard Host Interface as defined in Certification documents, as the Serial interface with Host
USI Modem App\smartenergy_metersandmore_apps\apps\modem_app\metersandmore_modem_usiMeters And More USI Modem Application is a Modem implementation of a Meters And More Node, which uses the USI service (common for all Smart Energy stacks) or serialize the AL (Application Layer) API
Meter\smartenergy_metersandmore_apps\apps\metersandmore_apps\metersandmore_meterMeters And More Meter Application is an example implementation of the Meter (Slave) side of a Meters And More Node
DCU\smartenergy_metersandmore_apps\apps\metersandmore_apps\metersandmore_dcuMeters And More DCU Application is an example implementation of the Data Concentrator (Master) side of a Meters And More Node

Following chapters describe in detail each of these provided Example Applications.