3.2.1 I/O Multiplexing

A clarification is made in Table 3-1. PORT Function Multiplexing. The “footnote 4” is also valid for LUT0-OUT on pin PB4. Functional change is shown in bold.

Table 3-1. PORT Function Multiplexing

VQFN 24-pinVQFN 20-pinSSOP/SOIC 20-pinTSSOP/SOIC 14-pinPin Name (1,2)Other/SpecialADC0(3)AC0USART0USART1SPI0TWI0TCA0TCBn CCL
23191610PA0

RESET
UPDI

LUT0-IN0
24201711PA1AIN1TXD(4)TXDMOSILUT0-IN1
111812PA2EVOUTAAIN2RxD(4)RXDMISOLUT0-IN2
221913PA3EXTCLKAIN3XCK(4)XCKSCKWO31,WO
332014GND
4411VDD
5522PA4AIN4XDIR(4)XDIRSSWO4LUT0-OUT
6633PA5VREFAAIN5OUTWO50,WOLUT3-OUT(4)
7744PA6AIN6AINN0
8855PA7EVOUTA(4)AIN7AINP0LUT1-OUT
9PB7EVOUTB(4)
10PB6AINP3LUT2-OUT(4)
1196PB5CLKOUTAIN8AINP1WO2(4)
12107PB4RESET(4)AIN9AINN1WO1(4)LUT0-OUT(4)
131186PB3TOSC1 RxDWO0(4)LUT2-OUT
141297PB2

TOSC2 EVOUTB

TxDWO2LUT2-IN2
1513108PB1AIN10AINP2XCKSDAWO1LUT2-IN1
1614119PB0AIN11AINN2XDIRSCLWO0LUT2-IN0
171512PC0AIN12XCK(4)SCK(4)0,WO(4)LUT3-IN0
181613PC1AIN13RxD(4)MISO(4)

LUT1-OUT(4)
LUT3-IN1

191714PC2EVOUTCAIN14TxD(4)MOSI(4)LUT3-IN2
201815PC3AIN15XDIR(4)SS(4)WO3(4)LUT1-IN0
21PC4WO4(4)1,WO(4)

LUT1-IN1
LUT3-OUT

22PC5WO5(4)LUT1-IN2
Note:
  1. Pin names are Pxn type, with xbeing the PORT instance (A, B) and n the pin number. Notation for signals is PORTx_PINn.
  2. All pins can be used for external interrupt where pins Px2 and Px6 of each port have full asynchronous detection. All pins can be used as event input.
  3. AIN[15:8] can not be used as negative ADC input for differential measurements.
  4. Alternative pin location. For selecting an alternative pin location, refer to the PORTMUX section.