2.7.1 Restart Will Reset Counter Direction in NORMAL and FRQ Mode
0x0’ or ‘0x1’), a RESTART command or Restart event will reset the count direction to default. The default is counting upwards.Work Around
None.
Affected Silicon Revisions
| Rev. A |
| X |
0x0’ or ‘0x1’), a RESTART command or Restart event will reset the count direction to default. The default is counting upwards.None.
| Rev. A |
| X |
DS40002342C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.