Library is supported by online MCC
Melody in MPLAB® Xpress.
User interface is simplified and
intuitive.
v1.0.1
Library is upgraded to work with the latest MCC Plugin v4.0.0
v1.0.0
This is the first version of
‘DataEncryptionRoutines’ library. Originally, this library was called ‘Crypto’, which
is now archived.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.