2 Assumption of Use
This page contains the Assumption of Use (AoU) for the implementation of SW_CPU_REGISTER_RESET_STATE_CHECK_01.
AoU-SW_CPU_REGISTER_RESET_STATE_CHECK_01: It is the responsibility of the system integrator to restore the Power-on Reset (POR) flag in the PCON0 register to its default value after a POR has occurred on the device and the CPU Register Reset State Check has been executed. Reason: The CPU Register Reset State Check test is intended to run after a POR. Skip the test for any other reset. The POR flag is not automatically restored to its default value when other reset types occur. Thus, if the POR flag is not restored to default, the test will be executed after any reset since the test function reads the POR flag upon entry.