3 Module Overview
The Timer Counter (TC) includes several identical 16-bit or 32-bit Timer Counter channels. The number of TC channels is device specific, refer to the device-specific datasheet for more information.
Each channel can be independently programmed to perform a wide range of functions that includes frequency measurement, event counting, interval measurement, pulse generation, delay timing, and pulse width modulation.
Each channel has three external clock inputs, five internal clock inputs, and two multi-purpose input/output signals which can be configured by the user. Each channel drives an internal interrupt signal which can be programmed to generate processor interrupts.
The Timer Counter (TC) embeds a quadrature decoder logic connected in front of the timers. When enabled, the quadrature decoder performs the input line filtering, decoding of quadrature signals and connects to the timers/counters in order to read the position and speed of the motor.