1 Operating Environment

Notes:

  1. Projects created using MCC and MPLAB X IDE v6.00 or earlier may not be reconfigurable in MPLAB X IDE v6.05 onwards. To use MCC on these projects, switch to the MCC AVR® IEC60730 Class B Diagnostic Library v6.2.0 using the Content Manager Tool and regenerate the code.
  2. The MCC plugin is bundled with MPLAB X IDE v6.05 and later.