3 Microchip MPLAB® Harmony 3 Release Notes
Harmony 3 Wireless application examples for WINC3400 v3.7.0
Development kit and demo application support
Following table provides number of Wireless examples available for different development kits.
Development Kits | MPLABx applications |
---|---|
SAMD21 with WINC3400 Xpro | 8 |
SAME54 with WINC3400 Xpro | 10 |
SAMA5D27-SOM1-EK1 with WINC3400 Wifi 8 Click board | 2 |
PIC32MZ EF 2.0 curiosity board with WINC3400 Xpro | 2 |
New Features
Developed WiFi Bypass Demos with SAMA5D27-SOM1-EK1 and WINC3400 Wifi 8 Click board with latest "wireless_wifi" driver v3.9.1
Developed WiFi Bypass Demos and WiFi Socket Demos with PIC32MZ EF 2.0 curiosity board and WINC3400 Xpro with latest "wireless_wifi" driver v3.9.1
Migrated all the host applications with latest "wireless_wifi" driver v3.9.1
Known Issues
WolfMQTT(STA bypass mode) demo application need to build "third_party/wolfMQTT/mqtt_socket.c" without xc32 option 'Make warnings into errors' as it uses the obsolete #include <sys/errno.h> file in WolfMQTT repo.
Additional known issues can be found at WINC3400-known-issues
Development Tools
MPLAB® X IDE plug-ins:
MPLAB® Code Configurator (MCC) v5.3.7