8.7.2 Revision ID
Name: | REVISIONID |
Offset: | 0x8005 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Reserved | Reserved | MJRREV[5:2] | |||||||
Access | R | R | R | R | R | R | |||
Reset | 1 | 0 | q | q | q | q |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MJRREV[1:0] | MNRREV[5:0] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | q | q | q | q | q | q | q | q |
Bit 13 – Reserved
Reserved - Read as ‘1
’
Bit 12 – Reserved
Reserved - Read as ‘0
’
Bits 11:6 – MJRREV[5:0] Major Revision ID
These bits are used to identify a major revision (A0, B0, C0, etc.).
Bits 5:0 – MNRREV[5:0] Minor Revision ID
These bits are used to identify a minor revision.