11 OSC - Oscillator Module (With Fail-Safe Clock Monitor)

The oscillator module contains multiple clock sources and selection features that allow it to be used in a wide range of applications while maximizing performance and minimizing power consumption.

Clock sources can be supplied either internally or externally. External sources include:
  • External clock oscillators
  • Quartz crystal resonators
  • Ceramic resonators
  • Secondary Oscillator (SOSC)
Internal sources include:
  • High-Frequency Internal Oscillator (HFINTOSC)
  • Low-Frequency Internal Oscillator (LFINTOSC)
  • Analog-to-Digital Converter RC Oscillator (ADCRC)
Special features of the oscillator module include:
  • Oscillator Start-up Timer (OST): Ensures stability of quartz crystal or ceramic resonators.
  • 4x Phase-Locked Loop (PLL): Frequency multiplier for external clock sources.
  • HFINTOSC Frequency Adjustment: Provides the ability to adjust the HFINTOSC frequency.
  • Clock switching: Allows the system clock to switch between internal or external sources via software during run time.
  • Fail-Safe Clock Monitor (FSCM): Designed to detect a failure of the external clock source and automatically switch to an internal clock source.

The Reset Oscillator (RSTOSC) Configuration bits determine the type of oscillator that will be used when the device runs after a Reset, including when the device is first powered up (see the table below).

Table 11-1. RSTOSC Selection Table
RSTOSCSFR Reset ValuesClock Source
NOSC / COSCNDIV / CDIVOSCFRQ
1111110000 (1:1)010 (4 MHz)EXTOSC per FEXTOSC
1101100010 (4:1)HFINTOSC @ 1 MHz
1011010000 (1:1)LFINTOSC
1001000000 (1:1)SOSC
011Reserved
0100100000 (1:1)010 (4 MHz)EXTOSC + 4x PLL(1)
001Reserved
0001100000 (1:1)101 (32 MHz)HFINTOSC @ 32 MHz
Note:
  1. EXTOSC must meet the PLL specifications (see the data sheet Electrical Specifications).
If an external clock source is selected by the RSTOSC bits, the External Oscillator Mode Select (FEXTOSC) Configuration bits must be used to select the External Clock mode. These modes include:
  • ECL: External Clock Low-Power mode
  • ECH: External Clock High-Power mode
  • LP: 32 kHz Low-Gain Crystal mode
  • XT: Medium-Gain Crystal or Ceramic Resonator mode
  • HS: High-Gain Crystal or Ceramic Resonator mode

The ECH and ECL modes rely on an external logic-level signal as the device clock source. The LP, XT and HS modes rely on an external quartz crystal or ceramic resonator as the device clock source. Each mode is optimized for a specific frequency range. The internal oscillator block produces both low-frequency and high-frequency clock signals, designated LFINTOSC and HFINTOSC, respectively. Multiple system operating frequencies may be derived from these clock sources.

The figure below illustrates a block diagram of the oscillator module.

Figure 11-1. Clock Source Block Diagram