34.5 Effects of a Reset
A device Reset affects the following:
- The DAC module is disabled
- The DAC output voltage is removed from the DACxOUTn pin(s)
- The DACxR bits are cleared
A device Reset affects the following:
DS40002484C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.