26.10.1 Shutdown
The Shutdown state can be entered by either of the following two methods:
- Software Generated
- External Input
The Shutdown state can be entered by either of the following two methods:
DS40002484C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.