6.2 Serial Write Timings
Some SPI devices cannot support continuous operation and must have delays between commands, which is particularly relevant with EEPROM when executing a write command. Failure to incorporate any delays may cause unexpected behavior or malfunctions.