5.2 Bus Timeout
If the I3C bus becomes stuck during a transaction, the I3C target peripheral contains an optional Bus Timeout monitor. Enable this feature to generate an interrupt or to perform an automatic reset of the internal I3C state machines.
Consult the data sheet for more information.