3 Microchip MPLAB® Harmony 3 Release Notes
MPLAB® Harmony 3 EtherCAT Release v3.2.0 (March 2022)
Additions and Updates for v3.2.0
- Added LAN9253 EtherCAT device with SQI support with Harmony 3 framework.
- Added EtherCAT Applications for LAN9255 device with Harmony 3 framework and all the applications support both SPI and SQI.
- Added EEPROM Emulation support for LAN9255 device.
- Added support for Dummy bytes (Individually programmable per read and write command type) for both LAN9253 and LAN9255.
- EtherCAT application demos are verified with Beckhoff SSC stack v5.12.
- Added MCC support for all demo applications.
- Added production **hex** files in the application for both LAN9253 and LAN9255 devices.
Know Issues
- None
Development Tools
- MPLAB X IDE v6.0.0
- MPLAB XC32 C/C++ Compiler v4.0,0
- TwinCAT Manager:
- EtherCAT Beckhoff Client Stack Code (SSC) v5.12
- MPLAB X IDE plug-ins:
- MPLAB Code Configurator v5.1.2
MPLAB® Harmony 3 EtherCAT Release v3.1.0 (October 2020)
Additions and Updates for v3.1.0
- Updated Library and application Documentation from CHM file to Markdown file.
- Added EtherCAT Applications for LAN9253 with Harmony 3 framework.
- Added Error LED support to indicate these following errors.
- EEPROM loading error
- The failure EtherCAT Client connectivity link
- Application Layer Error Event (AL Event)
Know Issues
- None
Development Tools
Dependent Components
MPLAB® Harmony 3 EtherCAT Release v3.0.0 (April 2020)
New Features
- EtherCAT component is added in Harmony 3 to enable customer to develop EtherCAT Applications with Harmony 3 framework using LAN9252 device.
Development kit and demo application support
This release include demo application that demonstrates firmware update over EtherCAT on SAM D51 with LAN925x Evaluation board.
Development Kits | Applications Description |
---|---|
EVB-LAN925x SAMD51 | Process Trigger and Counter Index With Firmware Update Over EtherCAT |
Know Issues
- None
Development Tools
- MPLAB X IDE v5.35
- MPLAB XC32 C/C++ Compiler v2.40
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.3.5 and above.
- TwinCAT Manager: