1.2 EtherCAT Counter FoE Application

This EtherCAT example application demonstrates the capable of doing firmware updates via FoE (File over EtherCAT).The communication between EtherCAT Manager (TwinCAT Manager) and Client (EtherCAT LAN925x) communication with EVB_LAN925x_SAMD51 micro-controller. Microchip’s EtherCAT provides the information about how to configure and run the application on different EtherCAT platform.

Target Development board Description
EVB_LAN9252_SAMD51 ETherCAT evaluation board with LAN9252
EVB_LAN9253_SAMD51 ETherCAT SAMD51 evaluation board with LAN9253 SPI Communication
EVB_LAN9253_SAMD51_SQI ETherCAT SAMD51 evaluation board with LAN9253 SQI Communication
EVB_LAN9255_SAME53_SPI ETherCAT SAME53 evaluation board with LAN9255 SPI Communication
EVB_LAN9255_SAME53_SQI ETherCAT SAME53 evaluation board with LAN9255 SQI Communication