1.1 PIC16F17576 Key Features
The PIC16F17576 microcontroller family uses the latest technologies from Microchip Technology and integrates low-power architecture with accurate analog features and advanced digital peripherals, providing an effective single-device method of implementing mixed-signal and sensor solutions.
- 12-bit differential Analog-to-Digital Converter with Computation (ADCC) with a sample rate of up to 300 ksps
- Two 10-bit Digital-to-Analog Converters (DAC)
- Up to four Operational Amplifiers
- Low-Power Voltage Reference Module (VREFLP)
- Two Analog Comparators:
- Comparator Module (CMP)
- Low-Power Comparator Module (CMPLP)
- Analog Peripheral Manager (APM)
- Signal Routing Port (SRP)
- Two 16-bit Capture/Compare/PWM (CCP)
- One Complimentary Waveform Generator (CWG)
- Two 8-bit DACs (1x Internal, 1x External/Buffered)
- Four Configurable Logic Cells (CLC)
- Two EUSARTs (RS-232, RS-485, LIN compatible)
- Two MSSP (I2C or SPI)
- Up to three 8-bit timers (TMR2/4/6) with HLT
- Two 16-bit timers (TMR1/3) with Gate Control