5.1.2 Revision 2
Revision 2 is the initially released board revision. It has PIC16F17576 rev. A2 mounted.
Known issue: The slew rate limiting for the U208 - MIC2008 is implemented incorrectly. The capacitor on the CSLEW pin is currently connected to GND, which causes the slew rate for VCC_P5V0 to be approximately 50 V/ms. The capacitor is instead connected to VIN and CSLEW to achieve the intended slew rate limiting.