3.3 Package Drawings
A clarification has been made to replace the VQFP package with a TQFP package.
A drop-in replaceable 44-lead TQFP with the same pinout, footprint, and based on the same die revision replaces the 44-lead VQFP package. There are no functional changes, hence all data sheet specifications are still valid for the replacement CPNs.
| EOL | Replacement | |
|---|---|---|
| Package type | 44-lead VQFP (LQFP) | 44-lead TQFP |
| Package style | 2FB (Atmel GPC: AYP) | PT |
| Package Outline Drawing (POD) number | C04-21003 | C04-0076 |
The TQFP package outline drawing is shown below.