The POL bit inverts the
OUT bit
relative to the current source and sink output. When the POL bit is set, an OUT high indicates
that the current source is active and a low output indicates that the current sink is active.
The POL bit affects the ZCD interrupts.
DS40002491C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.