33.5.8 ADPCH

ADC Positive Channel Selection Register
Name: ADPCH
Offset: 0x1D1F

Bit 76543210 
   PCH[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – PCH[5:0] ADC Positive Input Channel Selection

Table 33-6. ADC Positive Input Channel Selections
ValueDescription
111111Fixed Voltage Reference (FVR) Buffer 2(1)
111110Fixed Voltage Reference (FVR) Buffer 1(1)
111101DAC2OUT
111100DAC1OUT
111011Temperature Indicator(2)
111010 VSS (Analog Ground)
111001-100100Reserved. No channel connected.
100011ADCG1
100010RE2(3)
100001RE1(3)
100000RE0(3)
011111RD7(3)
011110RD6(3)
011101RD5(3)
011100RD4(3)
011011RD3(3)
011010RD2(3)
011001RD1(3)
011000RD0(3)
010111RC7
010110RC6
010101RC5
010100RC4
010011RC3
010010RC2
010001RC1
010000RC0
001111RB7
001110RB6
001101RB5
001100RB4
001011RB3
001010RB2
001001RB1
001000RB0
000111RA7
000110RA6
000101RA5
000100RA4
000011RA3
000010RA2
000001RA1
000000RA0
Note:
  1. Refer to the “Fixed Voltage Reference Module” chapter for more details.
  2. Refer to the “Temperature Indicator Module” chapter for more details.
  3. 40/44-pin devices only.