27.4.3 Timer2 Timer Resource
The PWM Standard mode makes use of the 8-bit Timer2 timer resources to specify the PWM period.
The PWM Standard mode makes use of the 8-bit Timer2 timer resources to specify the PWM period.
DS40002491C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.