The RCxIF bit will be set when reception is complete. An interrupt will be generated if the RCxIE bit was set.
If 9-bit mode is enabled, retrieve the Most Significant bit from
the RX9D bit.
Retrieve the eight Least Significant bits from the receive FIFO
by reading the RCxREG register.
If an overrun error occurs, clear the error by either clearing
the CREN bit or by clearing the SPEN bit which resets the EUSART.
DS40002491C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.