34.6.2 Digital-to-Analog Converter Control Register
Important: This instance of
the DAC module has no output pins or buffer; the output of this DAC is only
connected internally to be used with the Comparator and OPA modules.
| Name: | DACxCON |
| Offset: | 0x0890 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | PSS[1:0] | NSS | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 7 – EN DAC Enable
| Value | Description |
|---|---|
1 | DAC is enabled |
0 | DAC is disabled |
Bits 3:2 – PSS[1:0] DAC Positive Reference Selection
| Value | Description |
|---|---|
11 | Reserved |
10 | FVR Buffer 2 |
01 | VREF+ |
00 | VDD |
Bit 0 – NSS DAC Negative Reference Selection
| Value | Description |
|---|---|
1 | VREF- |
0 | VSS |