5.2 Calibration Packet Structure
The following table shows the structure of the Temperature Sensor Calibration packet as programmed in the Microchip factory.
| Offset | 31:24 | 23:16 | 15:8 | 7:0 | Format | Value or Range |
|---|---|---|---|---|---|---|
| 0x00 | TSCAL_TAG | char[4] | ‘TSCA’ | |||
| 0x04 | - | - | - | TSCAL_P1 | char | -127 to 128 |
| 0x08 | - | - | - | - | - | - |
| 0x0C | - | - | - | - | - | - |
| 0x10 | TSCAL_P4 | unsigned int | 0 to 232 -1 | |||
| 0x14 | - | - | - | - | - | - |
| 0x18 | TSCAL_P6 | unsigned int | 0 to 232 -1 | |||