1.1 Libero SoC Design Suite v2024.1 Welcome Page
(Ask a Question)The Libero® System-on-chip (SoC) Design Suite offers high productivity with its comprehensive, easy-to-learn, easy-to-adopt development tools for designing with PolarFire®SoC, PolarFire®, IGLOO® 2, SmartFusion® 2, and RTG4™ families of FPGAs. The suite integrates industry-leading tools to enable customers to bring their Microchip FPGA based designs to market quickly and efficiently. The tool chain provides advanced synthesis, place and route, and simulation coupled with programming and debugging tools, and secure production programming support.
What's New in Libero SoC Design Suite v2024.1
(Ask a Question)Changes That Address Important Issues
(Ask a Question)RTG4, PolarFire FPGA, PolarFire SoC, RT PolarFire FPGA
- RC_OSC Derived constraint for Frequency Accuracy
RTG4
- Functionality of instantiated CLKINT tied to logic '1'
New Device Support
(Ask a Question)RT PolarFire FPGA
- RTPF500ZT/TS/TL/TLS MIL STD/-1 1.0V/1.05V
PolarFire SoC
- MPFS095T/160T/250T STD/-1 TGrade2: FCSG536 Package
- MPFS250T STD/-1 TGrade2: FCG1152 Package
Software Features and Enhancements
(Ask a Question)- Modelsim ME Pro and Questasim ME simulator tools upgraded to v2023.4
- Synplify Pro and Identify tools upgraded to V-2023.09M
- Windows 11 support
PolarFire, RT PolarFire and PolarFire SoC Enhancements
- Generate memory map with Mi-V ESS
- SPI-Flash programming support for ISSI flash memory part IS25WP01G-RILA3
- PF_IOD_CDR: EYE_MONITOR_WIDTH parameter selection
- SmartDebug: DDC file includes security component options DPK, UPK1, and Display DPK (UPK1) in SmartDebug
RTG4 Enhancements
- Increase the I/O capacity per bank in designs with Dynamic ODT
More Information
(Ask a Question)Libero SoC Design Suite Help Documentation
- Click here to view the new Libero SoC Design Suite Help documentation, which provides robust search and navigation as well as HTML-based content.
- Click here to download the latest Libero SoC Design Suite Help documentation (in HTML file format) for offline reference. Extract the contents of the
.zip
archive and open theindex.html
file in a web browser of your choice.
FPGA Design Resources
Click the following links to explore our other FPGA design resources:
Licensing
Libero software and DirectC license orders are now supported through Microchip purchasing portal. Most of the software tools and FPGA IP cores are freely available but some high-value IP cores and resources needed to work with high-density FPGAs require paid licenses. For more information, see Licensing.